HUBBELL
WBP_HBLFRASBN_PRODIMAGE
WBP_HBLFRASBN_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Threaded Stud, Brown

Brand:

Bryant

Catalog ID:

HBLFRASBN

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Brown

Product details

General

Catalog Number

HBLFRASBN

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Stud Type, Angled, Female

Type

Receptacle

UPC

783585511603

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads