HUBBELL
WBP_HBLFRASY_PRODIMAGE
WBP_HBLFRASY_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Threaded Stud, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFRASY

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Yellow

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Product details

General

Catalog Number

HBLFRASY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Stud Type, Angled, Female

Type

Receptacle

UPC

783585511658

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25