HUBBELL
WBP_HBLFRAY_PRODIMAGE
WBP_HBLFRAY_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Double Set Screw, Yellow

Brand:

Bryant

Catalog ID:

HBLFRAY

Single Pole Products, 300/400A Series,Receptacle, Angled, Double Set Screw, Yellow

Product details

General

Catalog Number

HBLFRAY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Double Set Screw Female

Type

Angled Receptacle

UPC

783585511498

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads