WBP_HBLMCAPBL_PRODIMAGE
WBP_HBLMCAPBL_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A 600V AC/DC, Single Conductor Blue

Brand:

Bryant

Catalog ID:

HBLMCAPBL

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Male Device Cap, For 300/400A 600V AC/DC, Single Conductor Blue

Product details

General

Color
  • Blue
EU RoHS Indicator
No
Series
Series 16
Style
Male
Type
Protective Cap
UPC
783585848648

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
1575

Resources and downloads