HUBBELL
WBP_HBLMRABGN_PRODIMAGE
WBP_HBLMRABGN_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Buss Connection, Green

Brand:

Bryant

Catalog ID:

HBLMRABGN

Single Pole Products, 300/400A Series,Inlet, Angled, Buss Connection, Green

Product details

General

Catalog Number

HBLMRABGN

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Bus Bar Mount Male

Type

Angled Receptacle

UPC

783585511696

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads