HUBBELL
WBP_HBLMRABW_PRODIMAGE
WBP_HBLMRABW_PRODIMAGE

Single Pole Products, 300/400A Series, Inlet, Angled, Buss Connection, White

Brand:

Bryant

Catalog ID:

HBLMRABW

Single Pole Products, 300/400A Series,Inlet, Angled, Buss Connection, White

Product details

General

Catalog Number

HBLMRABW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Bus Bar Mount Male

Type

Angled Receptacle

UPC

783585511726

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads