WBP_HBLPK_PRODIMAGE
WBP_HBLPK_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Brand:

Bryant

Catalog ID:

HBLPK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessory Kit, For Wired Devices, For 300/400A 600V AC/DC, Single Conductor, Set Screw

Product details

General

EU RoHS Indicator
Yes
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device
Series
Series 16
Style
Accessory kit
Type
Accessory
UPC
783585113098

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Certifications And Compliance

Industry Standard(s)
UL 498 And UL1691
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
100

Resources and downloads