HUBBELL
WBP_HBLTS_PRODIMAGE
WBP_HBLTS_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw

Brand:

Bryant

Catalog ID:

HBLTS

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw

For Inline Devices

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBLTS

EU RoHS Indicator

No

Item Type

Replacement Terminal Screw

Material

Steel

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585198842

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Logistics

Carton Quantity

500

Resources and downloads