HUBBELL
WBP_HBLFOAGN_PRODIMAGE
WBP_HBLFOAGN_PRODIMAGE
WBP_HBLFOAGN_App_PRODIMAGE

Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Green

Brand:

Bryant

Catalog ID:

HBLFOAGN

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Green

Product details

General

Catalog Number

HBLFOAGN

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Offset Straight Female

Type

Angled Terminal

UPC

783585511955

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads