Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
BR15C2GRY
Application
Catalog Number
Color
EU RoHS Indicator
Horsepower - Maximum
Item Type
Material
Number Of Poles
Operating Temperature
Performance
Series
Specifications
Style
Type
UPC
Dimensions
Display Size
Height
Length
Weight
Width
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Dielectric Strength
Voltage Rating
Voltage Rating Description
Number Of Wires
Wire Size
Industry Standard(s)
Nema Rating
Carton Quantity