WBP_BR15C2GRY_PRODIMAGE
WBP_BR15C2GRY_PRODIMAGE
WBP_BR15GRYTR_back_PRODIMAGE
WBP_BR15C2GRY_front_PRODIMAGE
+1
WBP_BR15GRYTR_side-R_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BR15C2GRY

Straight Blade Devices, Receptacles, Duplex, Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Gray

Complements Hubbell's Load Logic control's or any available energy management system

Product details

General

Application
Commercial Specification Grade
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Traditional Duplex
Material
Nylon
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Controlled
Style
Smooth Face
Type
Two Controlled Faces
UPC
783585551104

Dimensions

Dimensions
1.32 in x 0.83 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.2 lb
Width
0.83 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10