WBP_BR20C2I_PRODIMAGE
WBP_BR20C2I_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand:

Bryant

Catalog ID:

CBRS20C2I

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Product details

General

Color
Ivory
Number Of Poles
2-Pole
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786146204

Dimensions

Weight
0.25 lb

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads