HUBBELL
WBP_CR15P1_PRODIMAGE
WBP_CR15P1_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Pre-Wired 8" Solid Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR15P1

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack, Pre-Wired 8" Solid Leads.

  • Fully insulated design with 8-inch solid wire leads
  • Smooth face
  • Triple wipe contacts

Self Grounding

Product details

General

Application

Commercial Specification Grade

Catalog Number

CR15P1

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contact - .031 in. (.8) Brass
  • Lead Wires - #12 AWG THHN solid copper wire
  • Mounting Screws - Galvanized steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass

Style

Smooth Face

Type

Pre-Wired

UPC

783585146027

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Logistics

Carton Quantity

50