HUBBELL
WBP_HBLTT30R_PRODIMAGE
WBP_HBLTT30R_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBLTT30R_back_PRODIMAGE
WBP_HBLTT30R_front_PRODIMAGE

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLTT30R

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, TT-30R, Black, Single Pack.

Product details

General

Catalog Number

HBLTT30R

Color

Black

EU RoHS Indicator

Contact Manufacturer

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585539775

Dimensions

Weight

0.35 lb

Electrical Ratings

Current Rating

30 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

TT-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640

Resources and downloads

Specifications

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices