HUBBELL
WBP_4SQBXGRY_PRODIMAGE
WBP_4SQBXGRY_PRODIMAGE

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, Gray, Single Pack

Brand:

Bryant

Catalog ID:

4SQBXGRY

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, Gray, Single Pack.

Standard Product

Product details

General

Application

Commercial/Industrial

Catalog Number

4SQBXGRY

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Series

Commercial

Style

Portable Boxes

Type

Four Outlet Receptacle

UPC

781786337169

Dimensions

Dimensions

4.3 in x 4.3 in x 0.84 in

Display Size

Standard Sized Product

Height

0.84 in

Length

4.3 in

Weight

0.2 lb

Width

4.3 in

Logistics

Carton Quantity

10

Resources and downloads