HUBBELL
WBP_DR15C1LATR_PRODIMAGE
WBP_DR15C1LATR_PRODIMAGE
play
Tamper-Resistant Receptacles
WBP_DR15LATR_side-R_PRODIMAGE
+2
WBP_DR15LATR_side-L_PRODIMAGE

Straight Blade Devices, Receptacles, Decorator Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DR15C1LATR

Straight Blade Devices, Receptacles, Decorator Duplex, 1/2 Load Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Light Almond

  • Complies with NEC Section 406.3, ASHRAE 90.1, and California Title 24 requirements
  • Complements Hubbell's Load:Logic® control system or other available energy management system

Product details

General

Application

Commercial Specification Grade

Catalog Number

DR15C1LATR

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Item Type

Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification- Ratings are a permanent part of the device
  • Mechanical: Terminal Accommodation- #12-10 AWG stranded or solid copper wire only.
  • Mechanical: Terminal Identification- Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Controlled

Specifications

  • Face: Nylon
  • Base: Nylon
  • Power Contacts: .030 in. (.8) Brass
  • Ground Contacts: Brass
  • Wire Clamp: .062 in. (1.6) Nickel plated steel:Mounting Strap: .040 in. Galvanized steel
  • Automatic Self-grounding Staple: Stainless steel
  • Mounting Screws: Galvanized Steel

Style

Style Line Decorator

Type

Tamper-Resistant

UPC

783585582825

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42Fed. Spec. W-C-596NEMA® WD-6 Compliant

Nema Rating

5-15R

Logistics

Carton Quantity

10