WBP_RCT201BK_open_PRODIMAGE
WBP_RCT201BK_open_PRODIMAGE
play
WBP_RCT201BK_PRODIMAGE

15A Kitchen Counter Receptacle, Flush Mount, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

RCT201BK

15A Kitchen Counter Receptacle, Flush Mount, Black

  • Spill water tested
  • UL Listed for countertop installation.
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installations - simply drop in and tighten.

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
Countertop Receptacle
Style
Flush
Type
Power Only
UPC
883778307997

Dimensions

Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Width
4.2 in

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
1
Pallet Quantity
672

Resources and downloads

Videos

play
Hubbell Tri-Power Pop-Up Receptacle