HUBBELL
WBP_8430NP_PRODIMAGE
WBP_8430NP_PRODIMAGE

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P

Brand:

Bryant

Catalog ID:

8430NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-30P, Black, Single Pack.

Standard Product

Product details

General

Application

Heavy Duty

Catalog Number

8430NP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731462

Dimensions

Dimensions

2.88 in x 4.13 in x 1.75 in

Display Size

Standard Sized

Height

1.75 in

Length

2.88 in

Weight

0.65 lb

Width

4.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

15-30P

Logistics

Carton Quantity

10

Resources and downloads