HUBBELL
WBP_9630NC_PRODIMAGE
WBP_9630NC_PRODIMAGE

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R

Brand:

Bryant

Catalog ID:

9630NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 250V, 2-Pole 3- Wire Grounding, 6-30R, Gray, Single Pack.

Standard Product

Product details

General

Application

Heavy Duty

Catalog Number

9630NC

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786732223

Dimensions

Display Size

Standard Sized Product

Length

5.19 in

Weight

1.15 lb

Width

2.59 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-30R

Logistics

Carton Quantity

10

Resources and downloads