HUBBELL
WBP_IG2162GY_PRODIMAGE
WBP_IG2162GY_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Commercial/Decorator Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IG2162GY

Straight Blade Devices, Receptacles, Duplex, Commercial/Decorator Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Triangle marking on face indicates isolated ground
  • Aesthetic Style Line® decorator design
  • Triple wipe contacts

Isolated Ground

Product details

General

Application

Heavy Duty Style Line Decorator Duplex

Catalog Number

IG2162GY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Style Line Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Heavy Duty

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Contacts - Brass
  • Face - Nylon
  • Ground Contact - .031 in. (.8) Brass
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Terminal Screws - Brass
  • Wire Clamp - Plated brass

Style

Style Line Decorator

Type

Standard Duplex

UPC

783585845166

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.25 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Logistics

Carton Quantity

10