HUBBELL
WBP_BRY5266NP_PRODIMAGE
WBP_BRY5266NP_PRODIMAGE
WBP_BRY5266NP_Ver1_PRODIMAGE
WBP_BRY5266NP_seal_PRODIMAGE
+4
WBP_BRY5266NP_Exploded_PRODIMAGE

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P and Black, Single Pack

Brand:

Bryant

Catalog ID:

BRY5266NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, White and Black, Single Pack

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5266NP

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786005877

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.2 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500