HUBBELL
WBP_5295_PRODIMAGE
WBP_5295_PRODIMAGE

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled 12 Position, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, SinglePack

Brand:

Bryant

Catalog ID:

5295

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled 12 Position, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, White, SinglePack

Angled

Product details

General

Application

Heavy Duty

Catalog Number

5295

Color

Black

Cord Range

0.300"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Standard

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786174108

Dimensions

Display Size

Standard Sized

Length

1.25 in

Weight

0.2 lb

Width

2.07 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4800

Resources and downloads