WBP_USB20A5_PRODIMAGE
WBP_USB20A5_PRODIMAGE

USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A USB Ports, Brown

$69.56 USD

Brand:

Bryant

Catalog ID:

USBB20A5

USB Charger Duplex Receptacle, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, 2) 5A USB Ports, Brown

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type A USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

Product details

General

Color
Brown
Number Of Poles
2-Pole
Series
Heavy Duty
Style
Style Line Decorator
Type
One Type A, One Type-C Port
UPC
781786193772

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads