HUBBELL
WBP_USB8300C5GY_PRODIMAGE
WBP_USB8300C5GY_PRODIMAGE
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PORT C GY

Brand:

Bryant

Catalog ID:

USBB8300C5GY

RCPT HG DUP 20A 125V 5A 5V USB PORT C GY

Product details

General

Catalog Number

USBB8300C5GY

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194533

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads