HUBBELL
WBP_HBL60W49D_PRODIMAGE
WBP_HBL60W49D_PRODIMAGE

Straight Blade Devices, Watertight Series, Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Yellow

Brand:

Bryant

Catalog ID:

BRY60W49D

Straight Blade Devices, Watertight Series, Receptacle, Duplex, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Yellow

Product details

General

Catalog Number

BRY60W49D

Color

Yellow

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Duplex Receptacle

Type

Receptacle

UPC

781786380295

Dimensions

Dimensions

4.56 in x 3.10 in x 1.63 in

Height

1.63 in

Length

4.56 in

Weight

0.3 lb

Width

3.1 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-15R

Resources and downloads