HUBBELL
WBP_HBLDS3SSRCPJ_PRODIMAGE
WBP_HBLDS3SSRCPJ_PRODIMAGE

SS DISC ,100A LED, 4X,LED&JOG, REP COVER

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS10SSRCPJ

SS DISC ,100A LED, 4X,LED&JOG, REP COVER.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • Accepts up to 2 Auxiliary contacts

Product details

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS10SSRCPJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

inSIGHT

Type

Accessories

UPC

783585640488

Electrical Ratings

Current / Amperage Rating

100 A