text.skipToContent text.skipToNavigation

BRYLEDHB120

by Bryant 

Catalog ID: BRYLEDHB120

Product Details

General

Series High Bay Light
Type High Bay LED Light With Wire Guard
UPC 781786380370

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC