WBP_HBLXI6012V_PRODIMAGE
WBP_HBLXI6012V_PRODIMAGE
play
Temporary Industrial Lighting
WBP_HBLXI6012V_On_PRODIMAGE
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLXI6012V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

  • Inline transformer can be placed outside hazardous zone while light is used inside zone and still remain code compliant
  • Outer shell is corrosion resistant, non-sparking, and comes with rotating hook
  • 360 degree area lighting

Product details

General

EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 1,000
  • Electrical - Light Angle Degree - 360
  • Electrical - Light Color - 2700 K
  • Electrical - Lumen Output - 720
  • Electrical - Wattage - 75
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 16/3 SOW
Series
Portable work Light
Type
  • Hazardous Location Lights
  • Hazardous Location Lights
UPC
783585467306

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL