WBP_B263_PRODIMAGE
WBP_B263_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

B263

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) GFCI Openings, Standard Size, Brass

Standard Product

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Stamped
Cutout
3) Decorator Openings
EU RoHS Indicator
Yes
Item Type
3A
Material
Brass
Material - Mounting Hardware
Mounting
Number of Gang(s)
3-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical
UPC
783585101842
UPC 12 Digit
7818103790422

Dimensions

Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Display Size
Standard Sized Product
Thickness
0.06

Conductor Related

Conductor - Copper Str Run
350 kcmil
Conductor - Copper Str Run Range
350 kcmil
Conductor - Copper Str Tap
300 kcmil
Conductor - Copper Str Tap Range
300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads