HUBBELL
WBP_SS1ME_PRODIMAGE
WBP_SS1ME_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Openings, Standard Size, Engraved "Emergency", Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS1ME

Wallplates and Boxes, Metallic Plates, 1-Gang, 1) Toggle Openings, Standard Size, Engraved "Emergency", Stainless Steel

Of applications; finish is lacquer coated to inhibit oxidation.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS1ME

Construction

Stamped

Cutout

1) Toggle

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 3022/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle
  • Plate Type - 1-Gang

Style

1-Toggle - Emergency

Type

Specialty

UPC

883778201653

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10