HUBBELL
WBP_SS716_PRODIMAGE
WBP_SS716_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.66" Opening, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS716

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.66" Opening, Standard Size, Stainless Steel

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS716

Construction

Stamped

Cutout

1) 2.66" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Single Receptacle
  • Plate Type - 2-Gang
  • Thickness - Stainless steel 302/304

Style

1-Single - 2.66 in. Hole

Type

Single

UPC

883778201141

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads