HUBBELL
WBP_SSTP12_PRODIMAGE
WBP_SSTP12_PRODIMAGE

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 5/8", Stainless Steel, Uses SSTPD Driver

Brand:

Bryant

Catalog ID:

SSTP58

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 5/8", Stainless Steel, Uses SSTPD Driver

Tamper Proof

Product details

General

Application

Secures Wallplate to Box

Catalog Number

SSTP58

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Replacement Wallplates Screws

Material

Stainless Steel, Type 302/304

OEM Brand Name

Hubbell Bryant

Size

Spanner Head Security Screws

Style

Screws

Type

Accessories

UPC

781786894525

Dimensions

Display Size

6/32 x 5/8"

Logistics

Carton Quantity

100

Resources and downloads