HUBBELL
WBP_RA38PK100_PRODIMAGE
WBP_RA38PK100_PRODIMAGE

Wallplates, Replacement Screws, 3/8" Length, Brown, 100 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RA38PK100

Wallplates, Replacement Screws, 3/8" Length, Brown, 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA38PK100

Color

Brown

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303531

Dimensions

Display Size

6/32 x 3/8"

Logistics

Carton Quantity

10