HUBBELL
WBP_RCW5W_PRODIMAGE
WBP_RCW5W_PRODIMAGE
Discontinued

Wallplates and Boxes, Non-Metallic, 5- Gang, 5) Decorator Opening, Snap-On, White

Brand:

Bryant

Catalog ID:

RCW5W

5-Gang Wallplate, 5-Decorator Opening, Snap-On

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW5W

Color

White

Construction

Molded

Cutout

5) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

5-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Snap-On

Type

Decorator

UPC

883778117282

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6