HUBBELL
WBP_HBL27W82_PRODIMAGE
WBP_HBL27W82_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Connector, 20A, 3 Phase WYE 277/480V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20R, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL27W82

Watertight Twist-Lock® Connector, 20A, 3 Phase WYE 277/480V AC, 4-Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-20R

Product details

General

Catalog Number

HBL27W82

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Watertight Twist-Lock® Connector

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)

Type

Connector Body

UPC

783585131856

Dimensions

Dimensions

2.51 in x 2.51 in x 5.69 in

Height

5.69 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

3-Phase Y 277/480 VAC

Voltage Rating Description

3-Phase Y 277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L22-20R

Logistics

Carton Quantity

10