HUBBELL
WBP_HBL29W76IN_PRODIMAGE
WBP_HBL29W76IN_PRODIMAGE
play
Watertight Products

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30R, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL29W76IN

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 480V, L16-30R, White

  • Heat-resistant white Nylon
  • Nickel-plated brass contacts

Product details

General

Catalog Number

HBL29W76IN

EU RoHS Indicator

Contact Manufacturer

Item Type

Watertight Devices 30A Replacement Interior

Number Of Poles

3-Pole

Performance

Environmental - Flammability - UL94 V-2

Type

Interiors

UPC

783585456478

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L16-30R

Logistics

Carton Quantity

50