HUBBELL
WBP_HBL28W47BK_PRODIMAGE
WBP_HBL28W47BK_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30P, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL28W47BK

Watertight Twist-Lock® Plug, 30A, 125V, 2-Pole, 3 Wire, Thermoplastic elastomer, NEMA L5

Product details

General

Catalog Number

HBL28W47BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Watertight Twist-Lock® Plug

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-1.000" (9.5-25.4)

Type

Plugs

UPC

783585131436

Dimensions

Dimensions

2.77 in x 2.77 in x 3.94 in

Height

3.94 in

Length

2.77 in

Width

2.77 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L5-30P

Logistics

Carton Quantity

10