HUBBELL
WBP_HBL14W48_PRODIMAGE
WBP_HBL14W48_PRODIMAGE

Straight Blade Devices, Elastomeric, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand:

Bryant

Catalog ID:

BRY14W48

Straight Blade Devices, Elastomeric, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Product details

General

Catalog Number

BRY14W48

Color

Yellow

Cord Range

0.325"-0.625"

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Straight

Type

Plug

UPC

781786378162

Dimensions

Length

3.16 in

Weight

0.25 lb

Width

1.85 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-20P

Logistics

Carton Quantity

10