HUBBELL
WBP_HBL15W49_PRODIMAGE
WBP_HBL15W49_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Female ConnectorBody, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15W49

Straight Blade Female ConnectorBody, Elasto-Grip Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL15W49

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Watertight Devices

Type

Connector Body

UPC

783585131306

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1375