text.skipToContent text.skipToNavigation

LBEB4A6L27K9 WH

by Prescolite 

Catalog ID: LBEB4A6L27K9 WH

4” Eyeball Downlight, Light Output: 600 lm, Color Temperature: 2700 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 V.

  • 9 watt input power
  • New Construction with IBX4 Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 4" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Color White
Color Rendering Index (CRI) 90 CRI
Color Temperature 2700 K
Dimming Protocol Phase
Dimming Range 10%
ExpressLine Yes
Light Output 600 lm
Light Source LED
Lumens 1-2000
Series 4” Eyeball Downlight
Style Round
Type Downlighting
UPC 785235431903

Electrical Ratings

Voltage Rating 120 V
Wattage 9 W

Certifications and Compliance

ENERGY STAR Certified Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed
  • IC rated
  • Wet Location

Logistics

Carton Quantity 8

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LB4A6L30K9_WH
IES file
3000 K 90 CRI 600 lm 70 9 W
LBEB4A6L30K9_WH
IES file
3000 °K 90 CRI 600 lm 9 W