text.skipToContent text.skipToNavigation

LB4A6L40K9 WH

By multiple brands 

Catalog ID: LB4A6L40K9 WH

By Prescolite
Catalog ID:  LB4A6L40K9 WH
4” Downlight, Light Output: 600 lm, Color Temperature: 4000 K, 90 CRI, Dimming Range: 10%, Wattage: 9 W, Color: White, Voltage Rating: 120 VAC.
  • 9 watt input power
  • New Construction with IBX4 Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 4" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations
Brand
Add to List

Product Details

General