text.skipToContent text.skipToNavigation

LB6 / LBEB6

by Security Lighting 

LiteBox LED modules are designed for use in new construction as well as retrofit applications with existing Prescolite or competitive 6" housings.

  • 10 watt input power
  • New Construction with DBX Quick Link LED housing
  • can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Aperture 6-7 in
ExpressLine Yes
Light Source LED
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA C/US Listed
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed

Resources/Downloads

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LB6A7L30K9_WH
IES file
3000 K 90 CRI 700 lm 70 10 W
LBEB6A7L30K9_WH
IES file
3000 °K 90 CRI 700 lm 10 W