text.skipToContent text.skipToNavigation

LB6LEDA10L40K WH

by Prescolite 

Catalog ID: LB6LEDA10L40K WH

Litebox 6 in LED module, Light Output: 1,000 lm, Color Temperature: 4000 K, 80 CRI, Dimming Range: 15%, Wattage: 12 W, Color: White, Voltage Rating: 120 VAC.

  • 12-13 watt input power
  • ENERGY STAR® Qualified (WH)
  • New Construction with DBXQL housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" housings from Prescolite or others using the universal screw base adapter
  • Photometric testing per IESNA LM-79 2008 standards
  • Lumen output and distribution comparable up to a 75W PAR incandescent lamp or a 26 watt CFL lamp
  • Dimmable to 15% with most standard dimmers
  • Easy installation with (3) friction spring clips and diffuse polycarbonate lens controls direct glare
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • UL/cUL classified or cCSAus listed in Prescolite and many competitive housings
  • Suitable for wet locations

Product Details

General

Aperture 6 in
Application Indoor
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Dimming Protocol Phase
Dimming Range 15%
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Output 1000 lm
Light Source LED
Listings
  • CSA
  • C/US
Lumens 1-2000
Mounting Type Recessed
Style LED downlight module
Trim Type Lensed
Type LED trim and light engine
UPC 785235431071

Dimensions

Diameter 4 in

Electrical Ratings

Voltage Rating 120 VAC
Wattage 12 W

Certifications and Compliance

ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA C/US Listed
  • California Title 24 (commercial)
  • ENERGY STAR® Qualified
  • UL/cUL Classified
  • Wet Listed

Logistics

Carton Quantity 8

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LB6LEDA10L - 35K.ies
IES file
3500 K 80 CRI 1037 lm 87 12 W
LB6LEDA10L-27K.ies
IES file
2700 K 80 CRI 1037 lm 87 12 W
LB6LEDA10L-30K.ies
IES file
3000 K 80 CRI 1037 lm 87 12 W