text.skipToContent text.skipToNavigation

LF6

by Healthcare Solutions 

Catalog ID: LF6ML

LiteFrame®, Size Type: 6 in, 6 IN LED downlight housing, Round, 0-10V 10% dimming, Voltage Rating: 120-277 V.

  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • 1100, 1500, 2000, and 3000 lumen modules
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Minimum 50,000 hours at 70% lumen maintenance
  • 5-year warranty
  • Clear or Diffuse regressed lens option available with multiple colors and trim options.
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Driver type 0-10V 10% dimming
Light Source LED
Series LF6ML medium lumen 6 IN LED downlight housing
Size Type 6 in
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Style Round
Trim Type
  • Open
  • Lensed
  • Wall Wash
Type 6 IN LED downlight housing
UPC 785235431095

Dimensions

Weight 5.15 lb

Electrical Ratings

Voltage Rating 120-277 V

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Logistics

Carton Quantity 2