text.skipToContent text.skipToNavigation

LiteBox® A-Series 4" and 6" Retrofit Trim

By Prescolite 

Catalog ID: LBRA-6RW-T-10LCS9-WH

By Prescolite
Catalog ID:  LBRA-6RW-T-10LCS9-WH
LiteBox A-Series, 6 in Round Recessed retrofit trim, 1000 lm, Phase Dimmable to 5% (120V Triac/ELV), Color Temperature: 2700 K;3000 K;3500 K;4000 K;5000 K, 90 CRI, White, 120-277 V.
  • 4” and 6” aperture retrofit downlight and wall wash trim
  • 700 or 1000 nominal delivered lumens
  • Retrofit into existing incandescent recessed housings with accessory or use with compatible dedicated LED Quick Link housings
  • Switchable CCT (2700K/3000K/3500K/4000K/5000K), 90 CRI
  • Universal Voltage (120-277V), ideal for commercial applications
  • Phase Dimmable to 5% (120V Triac/ELV)
  • Long life L70 at >50,000 hrs (TM-21)
  • Five year warranty

More Options

Product Details

General

Aperture
  • 4 in
  • 6 in
Application
  • Education
  • Office
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol Phase
Dimming Range 5%