text.skipToContent text.skipToNavigation

LC6ML

By Prescolite 

Catalog ID: LC6ML

By Prescolite
Catalog ID:  LC6ML
LiteFrame Commercial, Size Type: 6 in, Medium Lumen LED downlight housing, gray, Round, Voltage Rating: 120-277 VAC.
  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
  • 1000-6000 Lumens delivered
  • Glare free optical control
  • Minimum 50,000 hour at 70% lumen maintenance system life
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Non-IC rated. Suitable for wet locations and through branch wiring
  • Wall Wash and Emergency Options Available
  • ENERGY STAR® Qualified in select configurations
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • PowerHUBB™ PoE Lighting and Control options available

More Options

Product Details

General

Aperture 6-7 in
Chicago Plenum Yes
Compatibility 6LCML series trim and light engine
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem