text.skipToContent text.skipToNavigation

TO6

by Prescolite 

Catalog ID: TO6

6 in, Open, Open trim, White, Compatibility: Based on Housing selection, White cone w/metal flange.

  • DBX: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19
  • IBXICAT: IC lamp:13W-26W Quad tube or Triple Tube 4-pin CFL
  • IBXHW: IC lamp: 150W PAR38, 120W BR40, 100W A19
  • RMNICD: IC lamp: 75W PAR30, 65W BR30, Non-IC lamp: 150W PAR38, 120W BR40, 40W A19
  • FT6
White cone w/metal flange

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Color White
Compatibility Based on Housing selection
Construction Material - Main aluminum
Fire Resistance No
Fixture Type Recessed
Light Source Incandescent
Size Type 6 in
Style Round
Trim Type Open
Type Open trim
UPC 785235517188

Dimensions

Diameter 6 in

Certifications and Compliance

ENERGY STAR Certified No
Industry Standard(s) UL/CUL

Logistics

Carton Quantity 12