text.skipToContent text.skipToNavigation

LCAT

by Columbia Lighting 

Catalog ID: LCAT22-40VLG-EDU

LCAT architectural LED troffer with a curved center lens, 2x2, Color Temperature: 4000 K, Lumen Output Category: Very High Lumen, Light Output: 4,466 lm, Wattage: 39 W, Mounting Type: Recessed, Driver type: 0-10V dimming, Voltage Rating: 120-277 VAC.

  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 83 CRI standard or optional 90 CRI for color sensitive applications
  • 60,000 hour LEDs at L80 for reduced maintenance
  • LED modules and electrical accessible from below
  • QR code traceability
  • Compatible with Dual-Lite inverters
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • Air return option
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

3rd Party Control Enabled
  • Lutron Vive
  • Daintree
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Controls - Integral Sensors (Non-Networked) Occupancy & Photocell
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Driver type 0-10V dimming
Lamp Included Yes
Lamp Type LED Integrated
Light Distribution Direct
Light Output 4466 lm
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
  • cUL
Mounting Type Recessed
Quick Ship Indicator Q
Size Type 2x2
SpectraSync™ Color Tuning Tunable White
Type
  • Troffers
  • Architectural Indoor
UPC 078531126728
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 39 W

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Logistics

Pallet Quantity 40