text.skipToContent text.skipToNavigation

LCAT

by Columbia Lighting 

Catalog ID: LCAT22-40MLG-EDU-CP

LED Contemporary Architectural Troffer, 2' x 2', 80 CRI, 4000 K, 3,473 lm, Medium Lumen, 0-10V Dimming, 120–277 V, 29 W, Ceiling Type: Grid Lay-in, Shielding Type: Curve, Air Function: Static, Options: Chicago Plenum.

  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 83 CRI standard or optional 90 CRI for color sensitive applications
  • 60,000 hour LEDs at L80 for reduced maintenance
  • LED modules and electrical accessible from below
  • QR code traceability
  • Compatible with Dual-Lite inverters
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • Air return option
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

3rd Party Control Enabled
  • Lutron Vive
  • Daintree
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Ceiling Type Grid Lay-in
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Controls - Integral Sensors (Non-Networked) Occupancy & Photocell
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Driver type 0-10V Dimming
Lamp Type LED Integrated
Light Distribution Direct
Light Output 3473 lm
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
  • cUL
Mounting Type
  • Recessed
  • Surface
  • Suspended
Size 2' x 2'
SpectraSync™ Color Tuning Tunable White
Type
  • Troffers
  • Architectural Indoor
UPC 078531139681
Warranty Length 5 Year Warranty
createchange Yes

Dimensions

Weight 15 lb

Electrical Ratings

Voltage Rating 120–277 V
Wattage 29 W

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Logistics

Pallet Quantity 40