text.skipToContent text.skipToNavigation

CS8-296T8-EU

by Columbia Lighting 

Catalog ID: CS8-296T8-EU

CS straight-sided utility channel, 8 ft, Number of Lamps: 4, Lamp Type: 4 foot, T8: 59 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC.

  • Die formed steel housing with heat sink embossments for cooler running ballasts.
  • Ballast cover retained by 1/4 turn fasteners.
  • Individual or row mounting, surface or suspended.
  • Channel ends double as joiners.
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel.
  • UL listed 1598, cUL or CSA. Damp Location standard.

Product Details

General

Application Commercial lighting spaces
Color White
Construction Material - Main steel
Environmental Conditions Damp Location
Lamp Included No
Lamp Type 4 foot, T8: 59 watt fluorescent
Light Output 6100 lm
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
  • Wall
Number of Lamps 4
Number of Lamps in Cross Section 2
Size Type 8 ft
Socket Type T8 bi-pin
Type Striplights fluorescent
UPC 078531005795
Warranty Length 1 Year Warranty

Dimensions

Diameter 8 in
Dimensions 96 in x 4.4375 in x 2.6875 in
Height 2.6875 in
Length 96 in
Width 4.4375 in

Electrical Ratings

Lamp Wattage 59
Voltage - Maximum 277 V
Voltage Rating 120-277 VAC

Certifications and Compliance

Industry Standard(s) Built to UL 1598 standards and bear appropriate UL and cUL or CSA labels. Damp location labeling is standard.

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CS4-132-E-PAF
IES file
Test Report
3500 °K 80 CRI 2900 lm 97 30 W Ambient
CS4-148
IES file
Test Report
3500 °K 80 CRI 2900 lm 48 60 W Ambient
CS4-232-E
IES file
Test Report
3500 °K 80 CRI 5800 lm 84 69 W Ambient
CS4-232-E-CSRA4-PAF
IES file
Test Report
3500 °K 80 CRI 5800 lm 104 56 W Ambient
CS4-232-E-PAF
IES file
Test Report
3500 °K 80 CRI 5800 lm 94 62 W Ambient